Typ 1.2-757 - 3-part union with male thread
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Union
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/verschraubungen/757.prj},{NB=1.2-7575-DN16},{CNSMAT=Edelstahl},{DN=16},{D=R1/2},{A=60},{S=32},{CNSMASSEXACT=0.16},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal size
ⁿ/ₐ
D
Thread
ⁿ/ₐ
A
Length
[mm]
S
Width across flats
[mm]
CNSMASSEXACT
Weight
[kg]
1.2-7575-DN6
1.2-7575
550
6
R1/8
47
17
0.05
1.2-7575-DN8
1.2-7575
550
8
R1/4
49
19
0.06
1.2-7575-DN10
1.2-7575
550
10
R3/8
52
22
0.08
1.2-7575-DN12
1.2-7575
550
12
R1/2
59
27
0.13
1.2-7575-DN16
1.2-7575
550
16
R1/2
60
32
0.16
1.2-7575-DN20
1.2-7575
550
20
R3/4
67
36
0.21
1.2-7575-DN25
1.2-7575
550
25
R1
74
41
0.32
1.2-7575-DN32
1.2-7575
550
32
R1 1/4
80
50
0.50
1.2-7575-DN40
1.2-7575
550
40
R1 1/2
82
60
0.68
1.2-7575-DN50
1.2-7575
550
50
R2
93
70
0.93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表