您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
XL 037 Aluminium - Timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
Timing pulleys with pilot bore
XL
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/timing_pulleys_with_pilot_bore/xl/xl_037_aluminium_asmtab.prj},{NB=42037124},{TYPE=24 XL 037},{CODE=42037124},{T=24},{EXEC=1F},{DP=38.81},{DE=38.30},{DF=44},{DM=30.0},{DI=-},{F=14.3},{L=22},{D=6},{C=-},{NF=12},{WEIGHT=0.06},{L1=32.50},{P2=1.95},{MAT=ALUMINIUM},{DX=6},{CX=0.0},{NFX=12.0},{DIX=0},{PPATH=xl_037_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
42037110
10 XL 037
42037110
10
1F
16.17
15.66
23
9.5
-
14.3
20
-
-
1
0.01
Alumium
42037111
11 XL 037
42037111
11
1F
17.79
17.28
23
9.5
-
14.3
20
-
-
1
0.01
Alumium
42037112
12 XL 037
42037112
12
1F
19.40
18.90
25
10.0
-
14.3
20
-
-
2
0.01
Alumium
42037113
13 XL 037
42037113
13
1F
21.02
20.51
25
10.0
-
14.3
20
-
-
2
0.01
Alumium
42037114
14 XL 037
42037114
14
1F
22.64
22.13
28
15.0
-
14.3
20
-
-
4
0.02
Alumium
42037115
15 XL 037
42037115
15
1F
24.26
23.75
28
15.0
-
14.3
20
-
-
4
0.02
Alumium
42037116
16 XL 037
42037116
16
1F
25.87
25.36
32
16.0
-
14.3
20
-
-
5
0.03
Alumium
42037117
17 XL 037
42037117
17
1F
27.49
26.98
32
20.0
-
14.3
20
-
-
6
0.03
Alumium
42037118
18 XL 037
42037118
18
1F
29.11
28.60
35
20.0
-
14.3
20
-
-
7
0.04
Alumium
42037119
19 XL 037
42037119
19
1F
30.72
30.22
35
20.0
-
14.3
22
-
-
7
0.04
Alumium
42037120
20 XL 037
42037120
20
1F
32.34
31.83
38
23.5
-
14.3
22
-
-
9
0.05
Alumium
42037121
21 XL 037
42037121
21
1F
33.96
33.45
38
23.5
-
14.3
22
-
-
9
0.05
Alumium
42037122
22 XL 037
42037122
22
1F
35.57
35.07
41
25.0
-
14.3
22
-
-
10
0.06
Alumium
42037124
24 XL 037
42037124
24
1F
38.81
38.30
44
30.0
-
14.3
22
6
-
12
0.06
Alumium
42037126
26 XL 037
42037126
26
1F
42.04
41.53
48
30.0
-
14.3
22
8
-
11
0.09
Alumium
42037127
27 XL 037
42037127
27
1F
43.66
43.15
48
30.0
-
14.3
22
8
-
11
0.09
Alumium
42037128
28 XL 037
42037128
28
1F
45.28
44.77
51
34.0
-
14.3
22
8
-
16
0.10
Alumium
42037130
30 XL 037
42037130
30
1F
48.51
48.00
54
38.0
-
14.3
22
8
-
18
0.12
Alumium
42037132
32 XL 037
42037132
32
1F
51.74
51.24
57
38.0
-
14.3
22
8
-
20
0.12
Alumium
42037134
34 XL 037
42037134
34
1F
54.98
54.47
61
38.0
-
14.3
25
8
-
22
0.13
Alumium
42037135
35 XL 037
42037135
35
1F
56.60
56.09
61
38.0
-
14.3
25
8
-
22
0.14
Alumium
42037136
36 XL 037
42037136
36
2
58.21
57.70
-
45.0
-
14.3
25
8
-
-
0.14
Alumium
42037138
38 XL 037
42037138
38
2
61.45
60.94
-
45.0
-
14.3
25
8
-
-
0.15
Alumium
42037140
40 XL 037
42037140
40
2
64.48
64.17
-
45.0
-
14.3
25
8
-
-
0.16
Alumium
42037142
42 XL 037
42037142
42
2
67.91
67.41
-
45.0
-
14.3
25
8
-
-
0.18
Alumium
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表