您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
XL 037 Steel - Timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
Timing pulleys with pilot bore
XL
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/timing_pulleys_with_pilot_bore/xl/xl_037_steel_asmtab.prj},{NB=42037019},{TYPE=19 XL 037},{CODE=42037019},{T=19},{EXEC=1F},{DP=30.72},{DE=30.22},{DF=35},{DM=20.0},{DI=-},{F=14.3},{L=22},{D=-},{C=-},{NF=7},{WEIGHT=0.100},{MAT=STEEL C45},{L1=23.00},{P2=1.95},{DX=0},{CX=0.0},{NFX=7.0},{DIX=0},{PPATH=xl_037_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
42037010
10 XL 037
42037010
10
1F
16.17
15.66
23
9.5
14.3
20
-
1
0.028
STEEL C45
42037011
11 XL 037
42037011
11
1F
17.79
17.28
23
9.5
14.3
20
-
1
0.028
STEEL C45
42037012
12 XL 037
42037012
12
1F
19.40
18.90
25
10.0
14.3
20
-
2
0.028
STEEL C45
42037013
13 XL 037
42037013
13
1F
21.02
20.51
25
10.0
14.3
20
-
2
0.028
STEEL C45
42037014
14 XL 037
42037014
14
1F
22.64
22.13
28
15.0
14.3
20
-
4
0.056
STEEL C45
42037015
15 XL 037
42037015
15
1F
24.26
23.75
28
15.0
14.3
20
-
4
0.056
STEEL C45
42037016
16 XL 037
42037016
16
1F
25.87
25.36
32
16.0
14.3
20
-
5
0.080
STEEL C45
42037017
17 XL 037
42037017
17
1F
27.49
26.98
32
20.0
14.3
20
-
6
0.080
STEEL C45
42037018
18 XL 037
42037018
18
1F
29.11
28.60
35
20.0
14.3
20
-
7
0.100
STEEL C45
42037019
19 XL 037
42037019
19
1F
30.72
30.22
35
20.0
14.3
22
-
7
0.100
STEEL C45
42037020
20 XL 037
42037020
20
1F
32.34
31.83
38
23.5
14.3
22
-
9
0.140
STEEL C45
42037021
21 XL 037
42037021
21
1F
33.96
33.45
38
23.5
14.3
22
-
9
0.140
STEEL C45
42037022
22 XL 037
42037022
22
1F
35.57
35.07
41
25.0
14.3
22
-
10
0.160
STEEL C45
42037024
24 XL 037
42037024
24
1F
38.81
38.30
44
30.0
14.3
22
6
12
0.160
STEEL C45
42037026
26 XL 037
42037026
26
1F
42.04
41.53
48
30.0
14.3
22
8
11
0.250
STEEL C45
42037027
27 XL 037
42037027
27
1F
43.66
43.15
48
30.0
14.3
22
8
11
0.250
STEEL C45
42037028
28 XL 037
42037028
28
1F
45.28
44.77
51
34.0
14.3
22
8
16
0.280
STEEL C45
42037030
30 XL 037
42037030
30
1F
48.51
48.00
54
38.0
14.3
22
8
18
0.300
STEEL C45
42037032
32 XL 037
42037032
32
1F
51.74
51.24
57
38.0
14.3
22
8
20
0.300
STEEL C45
42037034
34 XL 037
42037034
34
1F
54.98
54.47
61
38.0
14.3
25
8
22
0.300
STEEL C45
42037035
35 XL 037
42037035
35
1F
56.60
56.09
61
38.0
14.3
25
8
22
0.400
STEEL C45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表