您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
3TDP14 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 1/8" Bore
WMBerg
INCH
Chain and Belt Drives
Min-E-Pitch® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/min_e_pitch_drive_systems/a57.prj},{NB=3TDP14A-80},{PN=3TDP14A-80},{DES=3-D Pulley},{CN=Master Inch/Metric Catalog},{CP=A60},{MAT=2024T4 Aluminum Anodized},{P=0.1570},{N=80},{PD=3.9949},{OD=4.056},{B=0.1248},{F=3/16},{OL=3/8},{HD=5/16},{HT=Pin Hub},{F1=0.1875},{L=0.3750},{H=0.3125},{L1=0.0900},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore
[Inch]
F
Face Width
[Inch]
OL
Overall Length
[Inch]
HD
Hub Diameter
[Inch]
HT
Hub Type
ⁿ/ₐ
3TDP14A-10
3TDP14A-10
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
10
0.4994
0.561
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-11
3TDP14A-11
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
11
0.5493
0.611
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-12
3TDP14A-12
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
12
0.5992
0.661
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-13
3TDP14A-13
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
13
0.6492
0.711
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-14
3TDP14A-14
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
14
0.6991
0.761
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-15
3TDP14A-15
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
15
0.7490
0.810
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-16
3TDP14A-16
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
16
0.7990
0.861
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-17
3TDP14A-17
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
17
0.8489
0.910
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-18
3TDP14A-18
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
18
0.8988
0.960
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-19
3TDP14A-19
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
19
0.9488
1.010
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-20
3TDP14A-20
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
20
0.9987
1.060
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-22
3TDP14A-22
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
22
1.0986
1.160
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-24
3TDP14A-24
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
24
1.1985
1.260
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-25
3TDP14A-25
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
25
1.2484
1.310
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-26
3TDP14A-26
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
26
1.2983
1.360
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-28
3TDP14A-28
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
28
1.3982
1.460
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-30
3TDP14A-30
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
30
1.4981
1.560
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-32
3TDP14A-32
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
32
1.5980
1.660
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-35
3TDP14A-35
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
35
1.7478
1.809
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-36
3TDP14A-36
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
36
1.7977
1.859
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-40
3TDP14A-40
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
40
1.9974
2.059
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-45
3TDP14A-45
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
45
2.2471
2.309
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-50
3TDP14A-50
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
50
2.4968
2.558
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-55
3TDP14A-55
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
55
2.7465
2.808
0.1248
3/16
3/8
5/16
Pin Hub
3TDP14A-60
3TDP14A-60
3-D Pulley
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
60
2.9962
3.058
0.1248
3/16
3/8
5/16
Pin Hub
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表