PolyChain GT 14M - Timing bars
Chiaravalli
Open transmission
Timing Bars
Powered by
CAD模型選擇
{chiaravalli/open_transmission/timing_bars/polychain_gt_14m.prj},{NB=48800034},{TYPE=14M-34},{CODE=48800034},{ND=34},{DP=151.52},{DE=148.72},{L=200},{FA=158},{WEIGHT=27.00},{MAT=Steel C40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
ND
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
L
[mm]
FA
Flange adapter
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48800028
14M-28
48800028
28
124.78
121.98
200
153
18.00
Steel C40
48800030
14M-30
48800030
30
133.69
130.89
200
154
20.80
Steel C40
48800032
14M-32
48800032
32
142.60
139.80
200
157
23.80
Steel C40
48800034
14M-34
48800034
34
151.52
148.72
200
158
27.00
Steel C40
48800036
14M-36
48800036
36
160.43
157.63
200
168
30.30
Steel C40
48800038
14M-38
48800038
38
169.34
166.54
200
161
33.90
Steel C40
48800040
14M-40
48800040
40
178.25
175.45
200
162
37.70
Steel C40
48800044
14M-44
48800044
44
196.08
193.28
200
165
45.90
Steel C40
48800048
14M-48
48800048
48
213.90
211.11
200
167
54.80
Steel C40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表