您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA42 - Single Banjo Ring
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra4220-20single20banjo20ring.prj},{NB=5320002},{SHA256=3ZLIB/dkjqciawoi+BM7Ho3iGSOGNjqStyksXX1LPP0=},{INAME=05320002},{NAME=05320002},{NNCUSTOM=RA42},{NTCUSTOM=Single Banjo Ring},{NBCUSTOM=5320002},{LINACUSTOM=5320002},{STEPFILE=5320002},{PNGFILE=RA42},{DWGFILE=RA42},{CODE=5320002},{TYPE=RA42 00 14},{MAT=Brass Nickel Plated},{D1=13.2},{D1IN=.520},{D2=G1/4},{D3=17.0},{D3IN=.669},{L1=22.0},{L1IN=.866},{L2=17},{L2IN=.669},{G=26},{OZ=.917},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D1IN
[in]
D2
ⁿ/ₐ
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5320000
5320000
RA42 00 M5
Brass Nickel Plated
5.1
.201
M5x0,8
9.0
.354
11.5
.453
10
.394
9
.317
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5320001
5320001
RA42 00 18
Brass Nickel Plated
10.0
.394
G1/8
14.0
.551
16.0
.630
15
.591
15
.529
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5320002
5320002
RA42 00 14
Brass Nickel Plated
13.2
.520
G1/4
17.0
.669
22.0
.866
17
.669
26
.917
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5320003
5320003
RA42 00 38
Brass Nickel Plated
17.0
.669
G3/8
20.5
.807
26.0
1.024
20
.787
38
1.340
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5320004
5320004
RA42 00 12
Brass Nickel Plated
21.0
.827
G1/2
25.0
.984
32.0
1.260
24
.945
66
2.328
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05320009
05320009
RA42 00 M5 /R
Brass Nickel Plated
7.0
.276
M5x0,8
9.0
.354
11.5
.453
10
.394
6
.212
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表