您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
342.15 - Diaphragm Valve
agru
Industrial Piping Systems
PP Industrial Piping System
Valves
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/valves/342_15.prj},{NB=AGRU_72342153211_Diaphragm Valve_manually controlled_PP Pure grey_32 - SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72342153211},{M=72342153211},{BILDCODE=342.15},{WEIGHT=0.643},{DIMENSIONLANG=32 - SDR11 ISO S-5},{DURCHMESSER=32},{EXT_BEZ_1=Diaphragm Valve},{EXT_BEZ_2=manually controlled},{EXT_BEZ_3=EPDM/PTFE diaphragm},{MATERIAL=PP Pure grey},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{IDA=1.000},{DN=25.000},{S=2.900},{L=154.000},{L1=20.500},{L2=24.500},{L3=0.000},{H=107.000},{B=85.000},{T=36.000},{KV=221.000},{KGEW=0.000},{X1=1},{KGEWX=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
DN
ⁿ/ₐ
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
B
[mm]
T
[mm]
KV
ⁿ/ₐ
KGEW
[mm]
AGRU_72342151111_Diaphrag...
72342151111
72342151111
342.15
9.920
110 - SDR11 ISO S-5
110
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
110.000
4.000
100.000
10.000
340.000
25.000
280.000
85.000
320.000
234.000
50.000
3750.000
0.000
AGRU_72342152011_Diaphrag...
72342152011
72342152011
342.15
0.441
20 - SDR11 ISO S-5
20
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
20.000
0.500
15.000
1.900
133.000
16.500
24.500
0.000
100.000
85.000
36.000
72.000
0.000
AGRU_72342152511_Diaphrag...
72342152511
72342152511
342.15
0.457
25 - SDR11 ISO S-5
25
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
25.000
0.750
20.000
2.300
144.000
16.500
24.500
0.000
100.000
85.000
36.000
93.000
0.000
AGRU_72342153211_Diaphrag...
72342153211
72342153211
342.15
0.643
32 - SDR11 ISO S-5
32
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
32.000
1.000
25.000
2.900
154.000
20.500
24.500
0.000
107.000
85.000
36.000
221.000
0.000
AGRU_72342154011_Diaphrag...
72342154011
72342154011
342.15
1.484
40 - SDR11 ISO S-5
40
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
40.000
1.250
32.000
3.700
193.000
25.500
44.000
0.000
144.000
135.000
46.000
450.000
0.000
AGRU_72342155011_Diaphrag...
72342155011
72342155011
342.15
1.464
50 - SDR11 ISO S-5
50
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
50.000
1.500
40.000
4.600
194.000
32.000
44.000
0.000
144.000
135.000
48.300
500.000
0.000
AGRU_72342156311_Diaphrag...
72342156311
72342156311
342.15
2.259
63 - SDR11 ISO S-5
63
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
63.000
2.000
50.000
5.800
224.000
38.500
44.000
0.000
170.000
135.000
54.000
875.000
0.000
AGRU_72342157511_Diaphrag...
72342157511
72342157511
342.15
5.126
75 - SDR11 ISO S-5
75
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
75.000
2.500
65.000
6.800
284.000
25.000
230.000
0.000
254.000
234.000
59.500
1205.000
0.000
AGRU_72342159011_Diaphrag...
72342159011
72342159011
342.15
5.201
90 - SDR11 ISO S-5
90
Diaphragm Valve
manually controlled
EPDM/PTFE diaphragm
PP Pure grey
Butt + IR-welding
90.000
3.000
80.000
8.200
300.000
25.000
230.000
0.000
254.000
234.000
37.000
1360.000
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表