您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B2KMP - Bend 45-Flange two ends
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_b2kmp.prj},{NB=9634003120},{IDNR=9634003120},{NAME=B2KMP-4-304-7},{DESC=45-TRI-CLAMP BEND, POL'D ID/OD},{SHAPE=Bend 45-Flange two ends},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#7},{CERTIFICATE=3A},{ANG1=45},{A1=79.40},{A2=79.40},{ID1=97.38},{OD1=101.60},{R1=152.4},{F1=118.9},{F2=118.9},{FH1=4.75},{FH2=4.75},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CERTIFICATE
Certificate
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
ANG1
Angle
[°]
A1
Height
[mm]
A2
Height
[mm]
ID1
Diameter
[mm]
OD1
Diameter
[mm]
R1
Radius
[mm]
F1
Diameter
[mm]
F2
Diameter
[mm]
FH1
Height
[mm]
FH2
Height
[mm]
9634003115
9634003115
B2KMP-1-304-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
304
#7
3A
1
25.4
45
28.60
28.60
22.10
25.40
38.1
50.4
50.4
4.75
4.75
9634003116
9634003116
B2KMP-1 1/2-304-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
304
#7
3A
1 1/2
38.1
45
36.50
36.50
34.80
38.10
57.2
50.4
50.4
4.75
4.75
9634003117
9634003117
B2KMP-2-304-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
304
#7
3A
2
50.8
45
44.50
44.50
47.50
50.80
76.2
63.9
63.9
4.75
4.75
9634003118
9634003118
B2KMP-2 1/2-304-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
304
#7
3A
2 1/2
63.5
45
52.40
52.40
60.20
63.50
95.2
77.4
77.4
4.75
4.75
9634003119
9634003119
B2KMP-3-304-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
304
#7
3A
3
76.2
45
60.30
60.30
72.90
76.20
114.3
90.9
90.9
4.75
4.75
9634003120
9634003120
B2KMP-4-304-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
304
#7
3A
4
101.6
45
79.40
79.40
97.38
101.60
152.4
118.9
118.9
4.75
4.75
9634003136
9634003136
B2KMP-1-316L-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
316L
#7
3A
1
25.4
45
28.60
28.60
22.10
25.40
38.1
50.4
50.4
4.75
4.75
9634003137
9634003137
B2KMP-1 1/2-316L-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
316L
#7
3A
1 1/2
38.1
45
36.50
36.50
34.80
38.10
57.2
50.4
50.4
4.75
4.75
9634003138
9634003138
B2KMP-2-316L-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
316L
#7
3A
2
50.8
45
44.50
44.50
47.50
50.80
76.2
63.9
63.9
4.75
4.75
9634003139
9634003139
B2KMP-2 1/2-316L-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
316L
#7
3A
2 1/2
63.5
45
52.40
52.40
60.20
63.50
95.2
77.4
77.4
4.75
4.75
9634003140
9634003140
B2KMP-3-316L-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
316L
#7
3A
3
76.2
45
60.30
60.30
72.90
76.20
114.3
90.9
90.9
4.75
4.75
9634003141
9634003141
B2KMP-4-316L-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
316L
#7
3A
4
101.6
45
79.40
79.40
97.38
101.60
152.4
118.9
118.9
4.75
4.75
9634003142
9634003142
B2KMP-6-316L-7
45-TRI-CLAMP BEND, POL'D ...
Bend 45-Flange two ends
ASME
316L
#7
3A
6
152.4
45
133.40
133.40
146.90
152.40
228.6
166.9
166.9
4.75
4.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表