您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
11 - Front element for warning lights
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/11.prj},{NB=216772},{MANUID=216772},{AAB508=22.0},{AAB719=6.0},{AAP369=1.0},{AAU732=10.0},{BAA561=22.0},{AAD931=85318095},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{WEIGHT=7},{LENGTH=30},{WIDTH=30},{DEPTH=30},{AAO676=216772},{AAO736=216772},{DESCSHORT=Indicator light, flat, red, front mount},{DESCLONG=Complete indicator light front element of the RMQ-Titan series. Fulfils degree of protection IP67 and IP69K and is approved for use world wide.},{MANUTYPEDESC=M22-L-R},{IMAGE=../../../_pool_/b8/0e/1160pic-49_580x580.png},{PREVIEW=../../../_pool_/b8/0e/1160pic-49_580x580.png},{INTNO=04015082167721},{BUYER_PID=216772},{MANUNAME=Eaton},{DELTIME=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB508
Width of the opening
[mm]
AAB719
Height of the opening
[mm]
AAC043
front ring present
ⁿ/ₐ
AAD217
Degree of protection (IP), front side
ⁿ/ₐ
AAP369
Number of built-in signal lights
ⁿ/ₐ
AAB591
Color of the lens
ⁿ/ₐ
AAC205
Material of front ring
ⁿ/ₐ
AAK202
type of lens
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAA561
Hole, diameter
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAC399
Form
ⁿ/ₐ
BAC363
Color of front ring
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
188046
188046
Indicator light, flat, ye...
Indicator light, Product ...
M30I-FL-Y
04015081857319
188046
Eaton
0
0.0
0.0
Yes
IP67
1.0
yellow
Metal film
flat
M30I-FL-Y
04015081857319
10.0
Indicator light, flat, ye...
Eaton
30.0
85389099
round
Chromium
1
1
1
1
85389099
DE
35
36
46
32
188048
188048
Indicator light, flat, wh...
Indicator light, Product ...
M30I-FL-W
04015081857333
188048
Eaton
0
0.0
0.0
Yes
IP67
1.0
white
Metal film
flat
M30I-FL-W
04015081857333
10.0
Indicator light, flat, wh...
Eaton
30.0
85389099
round
Chromium
1
1
1
1
85389099
DE
35
36
46
32
188043
188043
Indicator light, flat, re...
Indicator light, Product ...
M30I-FL-R
04015081857289
188043
Eaton
0
0.0
0.0
Yes
IP67
1.0
red
Metal film
flat
M30I-FL-R
04015081857289
10.0
Indicator light, flat, re...
Eaton
30.0
85389099
round
Chromium
1
1
1
1
85389099
DE
35
36
46
32
188044
188044
Indicator light, flat, gr...
Indicator light, Product ...
M30I-FL-G
04015081857296
188044
Eaton
0
0.0
0.0
Yes
IP67
1.0
green
Metal film
flat
M30I-FL-G
04015081857296
10.0
Indicator light, flat, gr...
Eaton
30.0
85389099
round
Chromium
1
1
1
1
85389099
DE
35
36
46
32
188045
188045
Indicator light, flat, bl...
Indicator light, Product ...
M30I-FL-B
04015081857302
188045
Eaton
0
0.0
0.0
Yes
IP67
1.0
blue
Metal film
flat
M30I-FL-B
04015081857302
10.0
Indicator light, flat, bl...
Eaton
30.0
85389099
round
Chromium
1
1
1
1
85389099
DE
35
36
46
32
188047
188047
Indicator light, flat, or...
Indicator light, Product ...
M30I-FL-A
04015081857326
188047
Eaton
0
0.0
0.0
Yes
IP67
1.0
orange
Metal film
flat
M30I-FL-A
04015081857326
10.0
Indicator light, flat, or...
Eaton
30.0
85389099
round
Chromium
1
1
1
1
85389099
DE
35
36
46
32
183293
183293
Indicator light, flat, wh...
Indicator light,30mm,flat...
M30C-FL-W-*
-
183293
Eaton
0
0.0
0.0
Yes
IP67
1.0
white
Metal film
flat
M30C-FL-W-*
-
10.0
Indicator light, flat, wh...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183287
183287
Indicator light, flat, wh...
Indicator light,30mm,flat...
M30C-FL-W
04015081782284
183287
Eaton
0
0.0
0.0
Yes
IP67
1.0
white
Metal film
flat
M30C-FL-W
04015081782284
10.0
Indicator light, flat, wh...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183288
183288
Indicator light, flat, re...
Indicator light,30mm,flat...
M30C-FL-R-*
-
183288
Eaton
0
0.0
0.0
Yes
IP67
1.0
red
Metal film
flat
M30C-FL-R-*
-
10.0
Indicator light, flat, re...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183282
183282
Indicator light, flat, re...
Indicator light,30mm,flat...
M30C-FL-R
04015081782239
183282
Eaton
0
0.0
0.0
Yes
IP67
1.0
red
Metal film
flat
M30C-FL-R
04015081782239
10.0
Indicator light, flat, re...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183289
183289
Indicator light, flat, gr...
Indicator light,30mm,flat...
M30C-FL-G-*
-
183289
Eaton
0
0.0
0.0
Yes
IP67
1.0
green
Metal film
flat
M30C-FL-G-*
-
10.0
Indicator light, flat, gr...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183283
183283
Indicator light, flat, gr...
Indicator light,30mm,flat...
M30C-FL-G
04015081782246
183283
Eaton
0
0.0
0.0
Yes
IP67
1.0
green
Metal film
flat
M30C-FL-G
04015081782246
10.0
Indicator light, flat, gr...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183290
183290
Indicator light, flat, bl...
Indicator light,30mm,flat...
M30C-FL-B-*
-
183290
Eaton
0
0.0
0.0
Yes
IP67
1.0
blue
Metal film
flat
M30C-FL-B-*
-
10.0
Indicator light, flat, bl...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183284
183284
Indicator light, flat, bl...
Indicator light,30mm,flat...
M30C-FL-B
04015081782253
183284
Eaton
0
0.0
0.0
Yes
IP67
1.0
blue
Metal film
flat
M30C-FL-B
04015081782253
10.0
Indicator light, flat, bl...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183292
183292
Indicator light, flat, or...
Indicator light,30mm,flat...
M30C-FL-A-*
-
183292
Eaton
0
0.0
0.0
Yes
IP67
1.0
orange
Metal film
flat
M30C-FL-A-*
-
10.0
Indicator light, flat, or...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183291
183291
Indicator light, flat, ye...
Indicator light,30mm,flat...
M30C-FL-Y-*
-
183291
Eaton
0
0.0
0.0
Yes
IP67
1.0
yellow
Metal film
flat
M30C-FL-Y-*
-
10.0
Indicator light, flat, ye...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183286
183286
Indicator light, flat, or...
Indicator light,30mm,flat...
M30C-FL-A
04015081782277
183286
Eaton
0
0.0
0.0
Yes
IP67
1.0
orange
Metal film
flat
M30C-FL-A
04015081782277
10.0
Indicator light, flat, or...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
183285
183285
Indicator light, flat, ye...
Indicator light,30mm,flat...
M30C-FL-Y
04015081782260
183285
Eaton
0
0.0
0.0
Yes
IP67
1.0
yellow
Metal film
flat
M30C-FL-Y
04015081782260
10.0
Indicator light, flat, ye...
Eaton
30.5
85389099
round
Chromium
1
1
1
1
85389099
DE
35
216774
216774
Indicator light, flat, ye...
Complete indicator light ...
M22-L-Y
04015082167745
216774
Eaton
0
Master2016
22.0
6.0
true
IP67
1.0
yellow
Plastic
flat
M22-L-Y
04015082167745
10.0
Indicator light, flat, ye...
Eaton
22.0
85318095
round
1
1
10
10
85389099
DE
7
30
30
30
173973
173973
Indicator light, flat, re...
Indicator light, Product ...
M22-L-R-GVP150
04015081704323
173973
Eaton
0
0.0
0.0
No
IP67/IP69K
1.0
red
Plastic
flat
M22-L-R-GVP150
04015081704323
Indicator light, flat, re...
Eaton
22.5
85389099
round
1
1
150
150
85389099
DE
7
30
30
30
216772
216772
Indicator light, flat, re...
Complete indicator light ...
M22-L-R
04015082167721
216772
Eaton
0
Master2016
22.0
6.0
true
IP67
1.0
red
Plastic
flat
M22-L-R
04015082167721
10.0
Indicator light, flat, re...
Eaton
22.0
85318095
round
1
1
10
10
85389099
DE
7
30
30
30
216777
216777
Indicator light, flat, wi...
There is a wide range of ...
M22-L-X-GVP
04015082167776
216777
Eaton
0
Master2016
22.0
6.0
true
IP67
1.0
without spherical surface...
Plastic
flat
M22-L-X-GVP
04015082167776
10.0
Indicator light, flat, wi...
Eaton
22.0
85318095
round
1
1
50
50
85389099
DE
5
30
30
50
216776
216776
Indicator light, flat, wi...
There is a wide range of ...
M22-L-X
04015082167769
216776
Eaton
0
Master2016
22.0
6.0
true
IP67
1.0
without spherical surface...
Plastic
flat
M22-L-X
04015082167769
10.0
Indicator light, flat, wi...
Eaton
22.0
85318095
round
1
1
10
10
85389099
DE
5
30
30
30
216781
216781
Indicator light, high, ye...
Complete indicator light ...
M22-LH-Y
04015082167813
216781
Eaton
0
Master2016
22.0
6.0
true
IP67
1.0
yellow
Plastic
High
M22-LH-Y
04015082167813
10.0
Indicator light, high, ye...
Eaton
22.0
85318095
round
1
1
10
10
85389099
DE
7
38
30
30
186761
186761
Indicator light, flat, wh...
Indicator light, traditio...
M22-L-W-GB6
04015081818006
186761
Eaton
0
0.0
0.0
No
IP67/IP69K
1.0
white
Plastic
flat
M22-L-W-GB6
4015081818006
10.0
Indicator light, flat, wh...
Eaton
22.5
round
1
1
1
1
85389099
DE
7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表