您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-TV-..L/S - T fittings
EXMAR
NC Tube Fittings
Tube fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_tube_fiiting/nc_tv_l_s.prj},{NB=NC-TV-22L 718.3000.220.20},{TYPE=NC-TV-22L},{MATNR=718.3000.220.20},{SERIE=L},{PN=160},{D1=22},{M1=30x2.0},{L1=47.5},{L2=27.5},{SW1=36},{SW2=27},{E=19.0},{KG=468},{L4=47.500},{L5=27.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-TV-06L 718.3000.060.20
NC-TV-06L
718.3000.060.20
L
400
6
12x1.5
28.0
12.0
14
12
4.0
51
NC-TV-08L 718.3000.080.20
NC-TV-08L
718.3000.080.20
L
400
8
14x1.5
30.0
14.0
17
12
6.0
85
NC-TV-10L 718.3000.100.20
NC-TV-10L
718.3000.100.20
L
250
10
16x1.5
32.5
15.0
19
14
8.0
106
NC-TV-12L 718.3000.120.20
NC-TV-12L
718.3000.120.20
L
250
12
18x1.5
34.0
17.0
22
17
10.0
140
NC-TV-15L 718.3000.150.20
NC-TV-15L
718.3000.150.20
L
250
15
22x1.5
39.0
21.0
27
19
12.0
240
NC-TV-18L 718.3000.180.20
NC-TV-18L
718.3000.180.20
L
160
18
26x1.5
41.0
23.5
32
24
15.0
348
NC-TV-22L 718.3000.220.20
NC-TV-22L
718.3000.220.20
L
160
22
30x2.0
47.5
27.5
36
27
19.0
468
NC-TV-06S 718.3000.060.30
NC-TV-06S
718.3000.060.30
S
500
6
14x1.5
32.0
16.0
17
12
4.0
110
NC-TV-08S 718.3000.080.30
NC-TV-08S
718.3000.080.30
S
500
8
16x1.5
33.0
17.0
19
14
5.0
134
NC-TV-10S 718.3000.100.30
NC-TV-10S
718.3000.100.30
S
400
10
18x1.5
36.5
17.5
22
17
7.0
190
NC-TV-12S 718.3000.120.30
NC-TV-12S
718.3000.120.30
S
400
12
20x1.5
41.0
21.5
24
17
8.0
227
NC-TV-14S 718.3000.140.30
NC-TV-14S
718.3000.140.30
S
300
14
22x1.5
43.0
22.0
27
19
10.0
300
NC-TV-16S 718.3000.160.30
NC-TV-16S
718.3000.160.30
S
200
16
24x1.5
47.0
24.5
30
24
12.0
390
NC-TV-20S 718.3000.200.30
NC-TV-20S
718.3000.200.30
S
200
20
30x2.0
53.0
26.5
36
27
16.0
590
NC-TV-25S 718.3000.250.30
NC-TV-25S
718.3000.250.30
S
100
25
36x2.0
58.5
30.0
46
36
20.0
1180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表