您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 403 - Axial-flow full cone nozzles
Lechler
Full cone nozzles
Axial - flow full cone nozzles
403
Powered by
CAD模型選擇
{lechler/vollkegelduesen/axial_vollkegelduesen/403/403_asmtab.prj},{NB=LECHLER_40352617},{IDNR=},{VERSION=VERS 1},{WINKEL=90},{TYPE=403526},{MAT=17},{MATX='17','1.4571'},{G=G 3 A},{SW=85},{SWI=3.3},{D=98},{DI=3.9},{L1=60},{L1I=2.4},{L2=30},{L2I=1.2},{B=32.00},{BI=1},{E=13.80},{EI=0.544},{R=0.5},{V1=295},{V1I=82},{V2=362},{V2I=109},{V3=477},{V3I=143},{V4=630},{V4I=169},{V5=741},{V5I=189},{V6=909},{V6I=223},{V7=1040},{V7I=250},{V8I=273},{D1=900},{D1I=35},{D2=1700},{D2I=67},{PPATH=403_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
G
ISO 228
ⁿ/ₐ
SW
[mm]
D
[mm]
DI
[英寸]
L1
[mm]
L1I
[英寸]
L2
[mm]
L2I
[英寸]
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
E
Narrowest free cross selection Ø
[mm]
EI
Narrowest free cross selection Ø
[英寸]
R
radius
[mm]
V1
Volume flow at P=0.3 bar
[l/min]
V1I
Volume flow at P=5 psi
[GPM]
V2
Volume flow at P=0.5 bar
[l/min]
V2I
Volume flow at P=10 psi
[GPM]
V3
Volume flow at P=1.0 bar
[l/min]
V3I
Volume flow at P=20 psi
[GPM]
V4
Volume flow at P=2.0 bar
[l/min]
V4I
Volume flow at P=30 psi
[GPM]
V5
Volume flow at P=3.0 bar
[l/min]
V5I
Volume flow at P=40 psi
[GPM]
V6
Volume flow at P=5.0 bar
[l/min]
V6I
Volume flow at P=60 psi
[GPM]
V7
Volume flow at P=7.0 bar
[l/min]
V7I
Volume flow at P=80 psi
[GPM]
V8I
Volume flow at P=100 psi
[GPM]
D1
Spray diameter at H=500 mm and P=2 bar
[mm]
D1I
Spray diameter at H=20" and P=30 psi
ⁿ/ₐ
D2
Sprey diameter at H=1000mm and P=2bar
[mm]
D2I
Spray diameter at H=40" and P=30 psi
ⁿ/ₐ
LECHLER_40344405
60
403444
G 2 1/2 A
75
83
-
52
-
27
-
25.00
-
6.00
-
0.5
187
-
230
-
303
-
400
-
470
-
577
-
660
-
-
580
-
1100
-
LECHLER_40348405
60
403484
G 2 1/2 A
75
83
-
52
-
27
-
29.50
-
9.00
-
0.5
234
-
297
-
379
-
500
-
588
-
721
-
825
-
-
620
-
1150
-
LECHLER_40352405
60
403524
G 3 A
85
98
-
60
-
30
-
32.00
-
8.00
-
0.5
295
-
362
-
477
-
630
-
741
-
909
-
1040
-
-
620
-
1150
-
LECHLER_40356405
60
403564
G 3 1/2 A
105
118
-
70
-
32
-
38.00
-
14.00
-
0.5
375
-
459
-
606
-
800
-
941
-
1154
-
1320
-
-
620
-
1150
-
LECHLER_40360405
60
403604
G 3 1/2 A
105
118
-
70
-
32
-
41.50
-
10.00
-
0.5
468
-
574
-
758
-
1000
-
1176
-
1443
-
1651
-
-
630
-
1200
-
LECHLER_40362405
60
403624
G 4 A
110
128
-
90
-
36
-
48.50
-
15.00
-
0.5
585
-
718
-
947
-
1250
-
1470
-
1803
-
2063
-
-
770
-
1400
-
LECHLER_40344617
90
403446
G 2 1/2 A
75
83
3.3
52
2.0
27
1.1
25.00
0.985
12.00
0.473
0.5
187
52
230
69
303
91
400
107
470
120
577
141
660
159
173
900
35
1700
67
LECHLER_40348617
90
403486
G 2 1/2 A
75
83
3.3
52
2.0
27
1.1
29.50
1.162
12.00
0.473
0.5
234
65
287
86
379
114
500
134
588
150
721
177
825
198
217
900
35
1700
67
LECHLER_40352617
90
403526
G 3 A
85
98
3.9
60
2.4
30
1.2
32.00
1
13.80
0.544
0.5
295
82
362
109
477
143
630
169
741
189
909
223
1040
250
273
900
35
1700
67
LECHLER_40356605
90
403566
G 3 1/2 A
105
118
-
70
-
32
-
37.00
-
16.00
-
0.5
375
-
459
-
606
-
800
-
941
-
1154
-
1320
-
-
980
-
1750
-
LECHLER_40360617
90
403606
G 3 1/2 A
105
118
4.6
70
2.8
32
1.3
40.00
1.576
15.00
0.591
0.5
468
131
574
173
758
228
1000
269
1176
300
1443
353
1651
396
433
980
38
1750
69
LECHLER_40362605
90
403626
G 4 A
110
128
-
90
-
36
-
48.50
-
15.00
-
0.5
585
-
718
-
947
-
1250
-
1470
-
1803
-
2063
-
-
980
-
1800
-
LECHLER_40344805
120
403448
G 2 1/2 A
75
83
3.3
124
2.0
27
1.1
25.50
1.005
10.00
0.394
0.6
187
52
230
69
303
91
400
107
470
120
577
141
660
159
173
1500
59
2850
112
LECHLER_40348805
120
403488
G 2 1/2 A
75
83
3.3
124
2.0
27
1.1
29.50
1.162
11.00
0.433
0.5
234
65
287
86
379
114
500
134
588
150
721
177
825
198
217
1500
59
2850
112
LECHLER_40352817
120
403528
G 3 A
85
98
3.9
153
2.4
30
1.2
32.00
1.261
15.00
0.591
0.5
295
82
362
109
477
143
630
169
741
189
909
223
1040
250
273
1500
59
2850
112
LECHLER_40356805
120
403568
G 3 1/2 A
105
118
4.6
156
2.8
32
1.1
38.00
1.497
12.00
0.473
0.5
375
105
459
138
606
182
800
215
941
240
1154
283
1320
317
347
1500
59
2850
112
LECHLER_40360817
120
403608
G 3 1/2 A
105
118
4.6
156
2.8
32
1.1
42.00
1.655
12.00
0.473
0.6
469
131
574
173
759
228
1000
269
1176
300
1443
353
1651
396
433
1500
59
2850
112
LECHLER_40362817
120
403628
G 4 A
110
128
5.0
165
6.5
36
1.4
45.00
1.773
15.00
0.591
0.6
585
163
718
216
947
285
1250
336
1470
375
1903
442
2063
495
542
1600
63
2900
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表