您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
102188 - C235
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102188.prj},{NB=A102188-2033},{CODE=A102188-2033},{FILENAME=A102188-2033_01},{J=1\"1/16-12 UN-2A},{F=G1\"-11 A GAS},{A=60,5},{B=27,5},{D=18},{CH=41},{CH1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A102188-0610
A102188-0610
7/16-20 UNF-2A
G1/8-28 A GAS
34,5
18,5
8
14
14
A102188-0613
A102188-0613
7/16-20 UNF-2A
G1/4-19 A GAS
41
18,5
12
19
14
A102188-0617
A102188-0617
7/16-20 UNF-2A
G3/8-19 A GAS
41
18,5
12
22
14
A102188-0621
A102188-0621
7/16-20 UNF-2A
G1/2-14 A GAS
45,5
18,5
14
27
14
A102188-0810
A102188-0810
1/2-20 UNF-2A
G1/8-28 A GAS
36,5
20,5
8
14
17
A102188-0813
A102188-0813
1/2-20 UNF-2A
G1/4-19 A GAS
43
20,5
12
19
17
A102188-0817
A102188-0817
1/2-20 UNF-2A
G3/8-19 A GAS
43
20,5
12
22
17
A102188-1013
A102188-1013
9/16-18 UNF-2A
G1/4-19 A GAS
44
21,5
12
19
17
A102188-1017
A102188-1017
9/16-18 UNF-2A
G3/8-19 A GAS
44
21,5
12
22
17
A102188-1213
A102188-1213
3/4-16 UNF-2A
G1/4-19 A GAS
45,5
23
12
19
22
A102188-1217
A102188-1217
3/4-16 UNF-2A
G3/8-19 A GAS
45,5
23
12
22
22
A102188-1221-V
A102188-1221-V
3/4-16 UNF-2A
G1/2-14 A GAS
49
23
14
27
22
A102188-1221
A102188-1221
3/4-16 UNF-2A
G1/2-14 A GAS
49
23
14
27
22
A102188-1226
A102188-1226
3/4-16 UNF-2A
G3/4-14 A GAS
53,5
23
16
32
22
A102188-1617
A102188-1617
7/8-14 UNF-2A
G3/8-19 A GAS
49
26
12
24
27
A102188-1621
A102188-1621
7/8-14 UNF-2A
G1/2-14 A GAS
52
26
14
27
27
A102188-1626
A102188-1626
7/8-14 UNF-2A
G3/4-14 A GAS
56
26
16
32
27
A102188-2026
A102188-2026
1"1/16-12 UN-2A
G3/4-14 A GAS
57,5
27,5
16
32
32
A102188-2033
A102188-2033
1"1/16-12 UN-2A
G1"-11 A GAS
60,5
27,5
18
41
32
A102188-2526-V
A102188-2526-V
1"5/16-12 UN-2A
G3/4-14 A GAS
60
30
16
32
38
A102188-2526
A102188-2526
1"5/16-12 UN-2A
G3/4-14 A GAS
60
30
16
32
38
A102188-2533-V
A102188-2533-V
1"5/16-12 UN-2A
G1"-11 A GAS
63
30
18
41
38
A102188-2542
A102188-2542
1"5/16-12 UN-2A
G1"1/4-11 A GAS
66,5
30
20
50
38
A102188-3233
A102188-3233
1"5/8-12 UN-2A
G1"-11 A GAS
66,5
32,5
18
41
50
A102188-2533
A102188-2533
1"5/16-12 UN-2A
G1"-11 A GAS
63
30
18
41
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表