您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5944 - ANSI Sch 40S reducing tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
03 - Tés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/03_tes/5944.prj},{NB=bene_inox_359442-150100},{REF=359442-150100},{MAT=Inox 304 L},{D1=168.3},{D1P=6\"},{D2=114.3},{D2P=4\"},{E1=7.11},{E2=6.02},{L1=285.8},{L2=130.0},{POIDS=11.4},{H1=142.9},{WEB=https://www.bene-inox.com},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D1P
[pouces]
D2
[mm]
D2P
[pouces]
E1
[mm]
E2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 359442-2015
359442-2015
Inox 304 L
26.7
3/4"
21.3
1/2"
2.87
2.77
57.2
28.6
0.22
Béné Inox 359442-2515
359442-2515
Inox 304 L
33.4
1"
21.3
1/2"
3.38
2.77
76.2
38.1
0.35
Béné Inox 359442-2520
359442-2520
Inox 304 L
33.4
1"
26.7
3/4"
3.38
2.87
76.2
38.1
0.35
Béné Inox 359442-3215
359442-3215
Inox 304 L
42.2
1"1/4
21.3
1/2"
3.56
2.77
95.2
47.6
0.6
Béné Inox 359442-3220
359442-3220
Inox 304 L
42.2
1"1/4
26.7
3/4"
3.56
2.87
95.2
47.6
0.6
Béné Inox 359442-3225
359442-3225
Inox 304 L
42.2
1"1/4
33.4
1"
3.56
3.38
95.2
47.6
0.6
Béné Inox 359442-4015
359442-4015
Inox 304 L
48.3
1"1/2
21.3
1/2"
3.68
2.77
114.4
57.2
0.95
Béné Inox 359442-4020
359442-4020
Inox 304 L
48.3
1"1/2
26.7
3/4"
3.68
2.87
114.4
57.2
0.95
Béné Inox 359442-4025
359442-4025
Inox 304 L
48.3
1"1/2
33.4
1"
3.68
3.38
114.4
57.2
0,95
Béné Inox 359442-4032
359442-4032
Inox 304 L
48.3
1"1/2
42.2
1"1/4
3.68
3.56
114.4
57.2
0,95
Béné Inox 359442-5015
359442-5015
Inox 304L
60.3
2"
21.3
1/2"
3.91
2.77
127.0
44.4
1.6
Béné Inox 359442-5020
359442-5020
Inox 304 L
60.3
2"
26.7
3/4"
3.91
2.87
127.0
44.4
1,6
Béné Inox 359442-5025
359442-5025
Inox 304 L
60.3
2"
33.4
1"
3.91
3.38
127.0
50.8
1,6
Béné Inox 359442-5032
359442-5032
Inox 304 L
60.3
2"
42.2
1"1/4
3.91
3.56
127.0
57.2
1,6
Béné Inox 359442-5040
359442-5040
Inox 304 L
60.3
2"
48.3
1"1/2
3.91
3.68
127.0
60.5
1,6
Béné Inox 359442-6550
359442-6550
Inox 304 L
73.0
2"1/2
60.3
2"
5.16
3.91
152.4
69.8
3,1
Béné Inox 359442-8040
359442-8040
Inox 304 L
88.9
3"
48.3
1"1/2
5.49
3.68
171.4
73.2
3.3
Béné Inox 359442-8050
359442-8050
Inox 304 L
88.9
3"
60.3
2"
5.49
3.91
171.4
76.2
3.3
Béné Inox 359442-8065
359442-8065
Inox 304 L
88.9
3"
73.0
2"1/2
5.49
5.16
171.4
82.5
3.3
Béné Inox 359442-10040
359442-10040
Inox 304 L
114.3
4"
48.3
1"1/2
6.02
3.68
209.6
85.9
5.2
Béné Inox 359442-10050
359442-10050
Inox 304 L
114.3
4"
60.3
2"
6.02
3.91
209.6
88.9
5.2
Béné Inox 359442-10080
359442-10080
Inox 304 L
114.3
4"
88.9
3"
6.02
5.49
209.6
98.6
5.2
Béné Inox 359442-15080
359442-15080
Inox 304 L
168.3
6"
88.9
3"
7.11
5.49
285.8
124.0
11.4
Béné Inox 359442-150100
359442-150100
Inox 304 L
168.3
6"
114.3
4"
7.11
6.02
285.8
130.0
11.4
Béné Inox 659442-2015
659442-2015
Inox 316 L
26.7
3/4"
21.3
1/2"
2.87
2.77
57.2
28.6
0.22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表