您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48626 - High collar split lock washers, Steel, HRC 38 - 46, Mechanical Clear Plated Chromated (ASME B18.21.1)
Bossard Inch
Washers
Spring lock washers
Powered by
CAD模型選擇
{bossard_inch/washers/spring_lock_washers/bn_48626.prj},{NB=BN 48626 3444969 high collar split lock washer 5/16},{CNSORDERNO=3444969},{BNARTNR=3444969},{BNNORM1=ASME B18.21.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=HRC 38 - 46},{BNSURFACE=Mechanical Clear Plated Chromated},{NS=5/16},{NS1=5/16},{SD=5/16 High-Collar Helical Spring},{AMAX=0.322},{AMIN=0.314},{B=0.457},{T=0.093},{W=0.062},{BW=0.043}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Nominal
[Inch]
B
Outside Diameter - Max.
[Inch]
T
Mean Section Thickness ((ti+to)/2) - Min.
[Inch]
W
Section Width - Min.
[Inch]
BW
Bearing Width - Min.
[Inch]
BN 48626 3444959 high col...
3444959
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
#6
0.144
0.216
0.030
0.030
0.021
BN 48626 3444961 high col...
3444961
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
#8
0.170
0.267
0.047
0.042
0.029
BN 48626 3444964 high col...
3444964
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
#10
0.197
0.294
0.047
0.042
0.029
BN 48626 3444967 high col...
3444967
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
1/4
0.256
0.363
0.078
0.047
0.033
BN 48626 3444969 high col...
3444969
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
5/16
0.318
0.457
0.093
0.062
0.043
BN 48626 3444970 high col...
3444970
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
3/8
0.381
0.550
0.125
0.076
0.053
BN 48626 3458121 high col...
3458121
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
7/16
0.445
0.644
0.140
0.090
0.063
BN 48626 3444973 high col...
3444973
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
1/2
0.507
0.733
0.172
0.103
0.072
BN 48626 3444974 high col...
3444974
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
5/8
0.635
0.917
0.203
0.125
0.087
BN 48626 3444975 high col...
3444975
ASME B18.21.1
Steel
HRC 38 - 46
Mechanical Clear Plated C...
3/4
0.760
1.105
0.218
0.154
0.108
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表